您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 6404 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~ISO 7380-1), cl. 08.8 / 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 6404 Hexalobular (6 Lobe) socket button head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_6404/bn_6404.prj},{NB=BN 6404 3057195 hexalobular socket button head screw M4x35},{CNSORDERNO=3057195},{BNARTNR=3057195},{BNNORM1=~ISO 7380-1},{BNNORM2=},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 08.8 / 8.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=35.000},{A1=1.400},{DA=4.700},{DK=7.600},{K=2.200},{R=0.200},{A=3.950},{T=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A1
Distance from the last full form thread to the bearing face max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
A
Width across flat
[mm]
T
Depth of the driving feature max.
[mm]
BN 6404 3271436 hexalobul...
3271436
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
3.000
0.800
2.600
3.500
1.300
0.100
1.750
0.800
BN 6404 3271438 hexalobul...
3271438
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
4.000
0.800
2.600
3.500
1.300
0.100
1.750
0.800
BN 6404 3271439 hexalobul...
3271439
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
5.000
0.800
2.600
3.500
1.300
0.100
1.750
0.800
BN 6404 3271440 hexalobul...
3271440
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
6.000
0.800
2.600
3.500
1.300
0.100
1.750
0.800
BN 6404 3271441 hexalobul...
3271441
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
8.000
0.800
2.600
3.500
1.300
0.100
1.750
0.800
BN 6404 1477188 hexalobul...
1477188
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
10.000
0.800
2.600
3.500
1.300
0.100
1.750
0.800
BN 6404 3271442 hexalobul...
3271442
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
12.000
0.800
2.600
3.500
1.300
0.100
1.750
0.800
BN 6404 3645745 hexalobul...
3645745
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
16.000
0.800
2.600
3.500
1.300
0.100
1.750
0.800
BN 6404 3645746 hexalobul...
3645746
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
3.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3271443 hexalobul...
3271443
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
4.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3271444 hexalobul...
3271444
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
5.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3271445 hexalobul...
3271445
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
6.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3271446 hexalobul...
3271446
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
8.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3271447 hexalobul...
3271447
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
10.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3271448 hexalobul...
3271448
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
12.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3271449 hexalobul...
3271449
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
16.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3645747 hexalobul...
3645747
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
20.000
0.900
3.100
4.700
1.500
0.100
2.400
0.920
BN 6404 3645748 hexalobul...
3645748
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
3.000
1.000
3.600
5.700
1.650
0.100
2.800
1.000
BN 6404 3148111 hexalobul...
3148111
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
4.000
1.000
3.600
5.700
1.650
0.100
2.800
1.000
BN 6404 3148113 hexalobul...
3148113
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
5.000
1.000
3.600
5.700
1.650
0.100
2.800
1.000
BN 6404 1982990 hexalobul...
1982990
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
6.000
1.000
3.600
5.700
1.650
0.100
2.800
1.000
BN 6404 1983385 hexalobul...
1983385
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
8.000
1.000
3.600
5.700
1.650
0.100
2.800
1.000
BN 6404 1983393 hexalobul...
1983393
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
10.000
1.000
3.600
5.700
1.650
0.100
2.800
1.000
BN 6404 1983407 hexalobul...
1983407
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
12.000
1.000
3.600
5.700
1.650
0.100
2.800
1.000
BN 6404 5523987 hexalobul...
5523987
~ISO 7380-1
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
14.000
1.000
3.600
5.700
1.650
0.100
2.800
1.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表