您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Deep Section Modified Slit PP
ABB Installation Products
Harnessflex
Conduit
Powered by
CAD模型選擇
{thomas_betts/harnessflex/conduit/deep_section_pp.prj},{NB=DSPP20100M},{CN=DSPP20},{SIZE=20},{NW=17},{MAT=FR Polypropylene},{TMIN=-20},{TMAX=90},{A=21.2},{B=15.0},{C=40},{L=100},{LPN=100M},{NOTE=3D Model is just a Segment of the Actual Model}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part. No.
ⁿ/ₐ
SIZE
Conduit Size (NC)
[mm]
NW
Conduit Size (NW)
[mm]
MAT
Material
ⁿ/ₐ
TMIN
Min Static Temp
[deg Celsius]
TMAX
Max Static Temp
[deg Celsius]
A
Nominal O/D
[mm]
B
Min Bore
[mm]
C
Min Static Bend Rad
[mm]
L
Real Length
[m]
NOTE
Note
ⁿ/ₐ
DSPP08100M
DSPP08
DSPP08100M
08
7.5
FR Polypropylene
-20
90
10.0
6.6
10
100
3D Model is just a Segmen...
DSPP12100M
DSPP12
DSPP12100M
12
10
FR Polypropylene
-20
90
13.0
8.5
18
100
3D Model is just a Segmen...
DSPP16100M
DSPP16
DSPP16100M
16
13
FR Polypropylene
-20
90
16.2
11.1
32
100
3D Model is just a Segmen...
DSPP20100M
DSPP20
DSPP20100M
20
17
FR Polypropylene
-20
90
21.2
15.0
40
100
3D Model is just a Segmen...
DSPP28100M
DSPP28
DSPP28100M
28
23
FR Polypropylene
-20
90
28.5
21.7
50
100
3D Model is just a Segmen...
DSPP3250M
DSPP32
DSPP3250M
32
29
FR Polypropylene
-20
90
34.5
27.7
58
50
3D Model is just a Segmen...
DSPP4025M
DSPP40
DSPP4025M
40
36
FR Polypropylene
-20
90
42.5
34.6
80
25
3D Model is just a Segmen...
DSPP5025M
DSPP50
DSPP5025M
50
48
FR Polypropylene
-20
90
54.5
46.5
100
25
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表