目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2CAS - ROUND PIPE HOLDERS 2 pieces Stainless steel 304 Delivered with 2 bolts
FG INOX
Industry
Clamps and pipe holders
2 pieces pipe holders
Powered by
CAD模型選擇
{fginox/industrie/clamps_and_pipe_holders/2_pieces_pipe_holders/i_2cas.prj},{NB=fginox_2CAS60},{REF=2CAS60},{DX=59-63},{POUCES=2\"},{F=1/2\"},{G=M10},{WEIGHT=0.17},{NATURE=304},{L1=103.000},{L2=18.000},{L3=27.000},{H1=31.000},{CC=2.000},{L4=8.000},{LT=20.000},{LD=6.000},{LL=4.000},{E1=10.000},{LT2=10.000},{LL2=8.000},{M=10.000},{E=20.955}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
POUCES
Inch
ⁿ/ₐ
F
ⁿ/ₐ
G
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2CAS21
2CAS21
21-25
1/2"
1/2"
M10
0.11
304
FG INOX - 2CAS26
2CAS26
26-31
3/4"
1/2"
M10
0.12
304
FG INOX - 2CAS34
2CAS34
32-36
1"
1/2"
M10
0.13
304
FG INOX - 2CAS42
2CAS42
41-46
1"1/4
1/2"
M10
0.14
304
FG INOX - 2CAS48
2CAS48
47-52
1"1/2
1/2"
M10
0.15
304
FG INOX - 2CAS60
2CAS60
59-63
2"
1/2"
M10
0.17
304
FG INOX - 2CAS76
2CAS76
74-79
2"1/2
1/2"
M10
0.25
304
FG INOX - 2CAS89
2CAS89
87-92
3"
1/2"
M10
0.27
304
FG INOX - 2CAS102
2CAS102
100-105
3"1/2
1/2"
M10
0.30
304
FG INOX - 2CAS114
2CAS114
112-117
4"
1/2"
M10
0.32
304
FG INOX - 2CAS139
2CAS139
137-143
5"
3/4"
M12
0.55
304
FG INOX - 2CAS168
2CAS168
164-169
6"
3/4"
M12
0.62
304
FG INOX - 2CAS219
2CAS219
213-219
8"
3/4"
M12
0.77
304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表