目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2HK - CASTLE NUTS HK DIN 935 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Nuts
Lock nuts
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/nuts/lock_nuts/v_2hk.prj},{NB=fginox_2HK30},{REF=2HK30},{A=46},{D2=41.00},{H=32.00},{PAS=3.50},{N=7.0},{D=M30},{DX=30},{DA=32.400},{DW=42.700},{E=50.850},{W=24.000},{B=6},{NATURE=A2 / S.S 304}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
D2
d2
[mm]
H
[mm]
PAS
[mm]
N
n min
[mm]
D
d
[mm]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2HK4
2HK4
7
0.00
4.70
0.70
1.2
M4
A2 / S.S 304
FG INOX - 2HK5
2HK5
8
0.00
5.70
0.80
1.4
M5
A2 / S.S 304
FG INOX - 2HK6
2HK6
10
0.00
7.14
1.00
2.0
M6
A2 / S.S 304
FG INOX - 2HK8
2HK8
13
0.00
9.14
1.25
2.5
M8
A2 / S.S 304
FG INOX - 2HK10
2HK10
17
0.00
11.57
1.50
2.8
M10
A2 / S.S 304
FG INOX - 2HK12
2HK12
19
15.57
14.57
1.75
3.5
M12
A2 / S.S 304
FG INOX - 2HK14
2HK14
22
17.57
15.57
2.00
3.5
M14
A2 / S.S 304
FG INOX - 2HK16
2HK16
24
21.48
18.48
2.00
4.5
M16
A2 / S.S 304
FG INOX - 2HK18
2HK18
27
24.30
20.16
2.50
4.5
M18
A2 / S.S 304
FG INOX - 2HK20
2HK20
30
27.30
21.16
2.50
4.5
M20
A2 / S.S 304
FG INOX - 2HK24
2HK24
36
33.00
26.16
3.00
5.5
M24
A2 / S.S 304
FG INOX - 2HK27
2HK27
41
37.00
29.16
3.00
5.5
M27
A2 / S.S 304
FG INOX - 2HK30
2HK30
46
41.00
32.00
3.50
7.0
M30
A2 / S.S 304
FG INOX - 4HK4
4HK4
7
0.00
4.70
0.70
1.2
M4
A4 / S.S 316
FG INOX - 4HK5
4HK5
8
0.00
5.70
0.80
1.4
M5
A4 / S.S 316
FG INOX - 4HK6
4HK6
10
0.00
7.14
1.00
2.0
M6
A4 / S.S 316
FG INOX - 4HK8
4HK8
13
0.00
9.14
1.25
2.5
M8
A4 / S.S 316
FG INOX - 4HK10
4HK10
17
0.00
11.57
1.50
2.8
M10
A4 / S.S 316
FG INOX - 4HK12
4HK12
19
15.57
14.57
1.75
3.5
M12
A4 / S.S 316
FG INOX - 4HK14
4HK14
22
17.57
15.57
2.00
3.5
M14
A4 / S.S 316
FG INOX - 4HK16
4HK16
24
21.48
18.48
2.00
4.5
M16
A4 / S.S 316
FG INOX - 4HK18
4HK18
27
24.30
20.16
2.50
4.5
M18
A4 / S.S 316
FG INOX - 4HK20
4HK20
30
27.30
21.16
2.50
4.5
M20
A4 / S.S 316
FG INOX - 4HK24
4HK24
36
33.00
26.16
3.00
5.5
M24
A4 / S.S 316
FG INOX - 4HK27
4HK27
41
37.00
29.16
3.00
5.5
M27
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表