您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
P.P4C45 A - ASME BPE 45° WELDING BENDS Stainless steel 316L
FG INOX
Pharmaceutical industry
ASME BPE Standard
ASME BPE Welding accessories
Powered by
CAD模型選擇
{fginox/pharmaceutique/asme_bpe_standard/asme_bpe_welding_accessories/p_p4c45_a.prj},{NB=fginox_P4C45101},{REF=P4C45101},{DN=4\"},{EP=2.11},{A=114.0},{B=51.2},{R=152.4},{WEIGHT=-},{NATURE=316L},{DX=101.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
EP
ep
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
R
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - P4C4512
P4C4512
1/2"
1.65
57.2
46.7
25.4
-
316L
FG INOX - P4C4519
P4C4519
3/4"
1.65
57.2
46.7
25.4
-
316L
FG INOX - P4C4525
P4C4525
1"
1.65
57.2
41.4
38.1
-
316L
FG INOX - P4C4538
P4C4538
1"1/2
1.65
63.5
39.8
57.2
-
316L
FG INOX - P4C4550
P4C4550
2"
1.65
76.2
44.6
76.2
-
316L
FG INOX - P4C4563
P4C4563
2"1/2
1.65
85.7
47.0
95.3
-
316L
FG INOX - P4C45762
P4C45762
3"
1.65
92.1
44.8
114.3
-
316L
FG INOX - P4C45101
P4C45101
4"
2.11
114.0
51.2
152.4
-
316L
FG INOX - P8C4512
P8C4512
1/2"
1.65
57.2
46.7
25.4
-
316L
FG INOX - P8C4519
P8C4519
3/4"
1.65
57.2
46.7
25.4
-
316L
FG INOX - P8C4525
P8C4525
1"
1.65
57.2
41.4
38.1
-
316L
FG INOX - P8C4538
P8C4538
1"1/2
1.65
63.5
39.8
57.2
-
316L
FG INOX - P8C4550
P8C4550
2"
1.65
76.2
44.6
76.2
-
316L
FG INOX - P8C4563
P8C4563
2"1/2
1.65
85.7
47.0
95.3
-
316L
FG INOX - P8C45762
P8C45762
3"
1.65
92.1
44.8
114.3
-
316L
FG INOX - P8C45101
P8C45101
4"
2.11
114.0
51.2
152.4
-
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P.P4C_A - ASME BPE 90° WELDING BENDS Stainless steel 316L
FG INOX
16.02.2017
P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
A.2SMSC45 - 45° SMS WELDING BENDS PLAIN ENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
B2KS - BPE Weld 45
Alfa Laval
09.11.2021
I.43DR45_I - ISO WELDED BENDS 3D 45° Stainless steel 316L
FG INOX
16.02.2017
I.2MAW - 3000 lbs Forged fittings SW WELDING COUPLINGS Stainless steel 304L...
FG INOX
16.02.2017
P.P4TR_A - ASME BPE PIPES Stainless steel 316L
FG INOX
16.02.2017
P.P4TS_A - ASME BPE WELDING TEES Stainless steel 316L
FG INOX
16.02.2017
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
1.1.3 ASME BPE - STERI-Tube© / HQ-Tube© DIN 11866
KST
05.12.2023
A.MAI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID FIL...
FG INOX
16.02.2017
A.2DINC15 - 90° DIN WELDING BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
P.P4TRS_A - ASME BPE WELDING REDUCING TEES Stainless steel 316L
FG INOX
16.02.2017
I.23DR_I - ISO Welding bends WELDED BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表