您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
QNU - Single row cylindrical roller bearings - Free internal ring
HPC
Linear components
Rotary motion
Radial ball bearings
Steel ball bearings
Powered by
CAD模型選擇
{hpc/v3/rotary/radial/steel/qnu.prj},{NB=hpc_QNU2209-J},{REF=QNU2209-J},{D=45},{D1=85},{B=23.0},{D2=0.0},{B1=0.0},{CD=83.00},{CS=80.00},{VLG=7268},{VLH=8550},{MAS=0.520},{INFO=INFO},{PPATH=qnu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ød
[mm]
D1
ØD1
[mm]
B
[mm]
D2
[mm]
B1
[mm]
CD
Dynamic load
[C]
CS
Static load
[Co]
VLG
Speed lubricant grease
[t/min]
VLH
Speed lubricant oil
[mm]
MAS
Weight
[kg]
HPC - QNU202-M
QNU202-M
15
35
11.0
0.0
0.0
12.00
10.00
19890
23400
0.047
HPC - QNU203-M
QNU203-M
17
40
12.0
0.0
0.0
17.00
14.00
16830
19800
0.068
HPC - QNU204-P
QNU204-P
20
47
14.0
0.0
0.0
25.00
22.00
14535
17100
0.110
HPC - QNU2204-M
QNU2204-M
20
47
18.0
0.0
0.0
29.00
27.00
14535
17100
0.140
HPC - QNU304-M
QNU304-M
20
52
15.0
31.2
6.5
35.00
25.00
13770
16200
0.170
HPC - QNU2304-M
QNU2304-M
20
52
21.0
0.0
0.0
47.00
37.00
13770
16200
0.210
HPC - QNU205-J
QNU205-J
25
52
15.0
34.7
6.0
28.00
26.00
12240
14400
0.140
HPC - QNU2205-M
QNU2205-M
25
52
18.0
34.7
6.5
33.00
33.00
12240
14400
0.170
HPC - QNU305-M
QNU305-M
25
62
17.0
38.4
7.0
46.00
36.00
11475
13500
0.280
HPC - QNU2305-J
QNU2305-J
25
62
24.0
38.4
8.0
63.00
54.00
11475
13500
0.380
HPC - QNU1006-M
QNU1006-M
30
55
13.0
0.0
0.0
18.00
17.00
11475
13500
0.120
HPC - QNU2206-P
QNU2206-P
30
62
20.0
0.0
0.0
54.00
48.00
10710
12600
0.260
HPC - QNU306-J
QNU306-J
30
72
19.0
45.0
8.5
57.00
47.00
9180
10800
0.400
HPC - QNU2306-J
QNU2306-J
30
72
27.0
0.0
0.0
81.00
74.00
9180
10800
0.530
HPC - QNU207-P
QNU207-P
35
72
17.0
48.1
7.0
55.00
47.00
9180
10800
0.300
HPC - QNU2207-J
QNU2207-J
35
72
23.0
0.0
0.0
68.00
62.00
9180
10800
0.400
HPC - QNU307-J
QNU307-J
35
80
21.0
51.0
9.5
74.00
62.00
8415
9900
0.540
HPC - QNU2307-J
QNU2307-J
35
80
31.0
0.0
0.0
104.00
96.00
8415
9900
0.720
HPC - QNU1008-M
QNU1008-M
40
68
15.0
0.0
0.0
25.00
25.00
13770
16200
0.220
HPC - QNU208-J
QNU208-J
40
80
18.0
54.0
8.5
61.00
52.00
8415
9900
0.420
HPC - QNU2208-J
QNU2208-J
40
80
23.0
54.0
90.0
80.00
74.00
8415
9900
0.540
HPC - QNU308-J
QNU308-J
40
90
23.0
57.5
11.0
91.00
76.00
7268
8550
0.730
HPC - QNU2308-J
QNU2308-J
40
90
33.0
0.0
0.0
126.00
118.00
7268
8550
0.940
HPC - QNU209-J
QNU209-J
45
85
19.0
59.0
8.5
68.00
63.00
7268
8550
0.480
HPC - QNU2209-J
QNU2209-J
45
85
23.0
0.0
0.0
83.00
80.00
7268
8550
0.520
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
Q4 - Double row radial contact ball bearings - Steel
HPC
17.02.2022
CX-S - External circlip - DIN 471 - Shaft snap ring
HPC
03.08.2023
QNJ - Single row cylindrical roller bearings - Single flange on internal ri...
HPC
17.02.2022
S-2RS - Deep groove ball bearing - Stainless steel - With sealed joints
HPC
17.02.2022
QNUP - Single row cylindrical roller bearings - One fixed internal flange a...
HPC
17.02.2022
QN - Single row cylinder bearing - Free external flange
HPC
17.02.2022
Modèle R6-90 - Roulement à rouleaux coniques à une rangée - Série 30000 & t...
MICHAUD CHAILLY - Direct Transmission
28.03.2023
S-ZZ - Deep groove ball bearing - Stainless steel - With shield
HPC
17.02.2022
PSGS 2.0 - Spur gear - Stainless steel 303 or 316 - Module 2.0
HPC
03.08.2023
PSG 2.0 - Spur gear - Pre-treated or case hardened steel - Module 2.0
HPC
03.08.2023
NJ
NSK Rolling Bearing
07.06.2024
Q1Q2 - Self-aligning radial ball bearing
HPC
17.02.2022
MAE-RKULG-3-17-CN-C3 - Single Row Deep Groove Ball Bearings MÄDLER®, inner ...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表