您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1764 - Swivel and fixed castors standard version
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95024.prj},{NB=K1764.1253510},{BESTKIPPUSA=K1764.125351},{AUSF=Bockrolle},{ROT=0},{ROT1=0},{VERS=1.000},{RL=Gleitlager},{A=40},{B=85},{B1=60},{B2=0},{B3=40},{L=100},{L1=80},{H=150},{D=9},{R=102.5},{R1=125},{TFK=200},{GEW=0.7254},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245595303},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{C=45.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1764.10035
K1764.10035
Swivel Castor
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.6910
Yes
4059245595266
K1764.12535
K1764.12535
Swivel Castor
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7700
Yes
4059245595297
K1764.15040
K1764.15040
Swivel Castor
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
2.1000
Yes
4059245595327
K1764.20050
K1764.20050
Swivel Castor
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
2.7000
Yes
4059245595358
K1764.100351
K1764.100351
Fixed Castor
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.5676
Yes
4059245595273
K1764.125351
K1764.125351
Fixed Castor
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7254
Yes
4059245595303
K1764.150401
K1764.150401
Fixed Castor
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
1.2960
Yes
4059245595334
K1764.200501
K1764.200501
Fixed Castor
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
1.8300
Yes
4059245595365
K1764.100352
K1764.100352
Swivel Castor with stop-f...
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.8000
Yes
4059245595280
K1764.125352
K1764.125352
Swivel Castor with stop-f...
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
1.0200
Yes
4059245595310
K1764.150402
K1764.150402
Swivel Castor with stop-f...
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
2.5000
Yes
4059245595341
K1764.200502
K1764.200502
Swivel Castor with stop-f...
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
2.7000
Yes
4059245595372
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表