您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1765 - Swivel and fixed castors medium-duty version
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95025.prj},{NB=K1765.101250400},{ROT1=360},{VERS=2.000},{AX=40},{B=40},{B1=85},{B2=60},{B3=55},{D=125},{D1=9},{H=150},{L=100},{L1=80},{L2X=76},{RX=102.500},{TFK=200},{GEW=1.0900},{EAN=4059245595419},{TYP=2},{TYP1=1},{XA=21.700},{C=45.000},{CD=15.000},{XB=36.500},{XC=71.500},{XD=10.000},{XE=11.000},{XF=2.500},{XG=13.000},{XH=65.500},{XI=8.000},{XJ=15.500},{XK=4.800},{XL=16.000},{XM=32.000},{XN=63.000},{XO=0.000},{XP=40.000},{XR=60.000},{XS=14.000},{XT=16.000},{XW=43.000},{XU=43.600},{XX=98.000},{XA1=99.000},{XB1=99.500},{XC1=29.500},{XD1=50.000},{XE1=5.500},{XF1=67.500},{XG1=73.500},{XH1=70.000},{XI1=75.500},{XJ1=0.000},{XK1=41.500},{XL1=0.000},{XM1=0.000},{XN1=0.000},{XO1=0.000},{XP1=0.000},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
Length
[mm]
B3
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Length
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1765.101000401
K1765.101000401
Fixed Castor
ball bearing
-
40
85
60
55
100
9
125
100
80
76
-
200
0.8200
Yes
4059245595396
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101250401
K1765.101250401
Fixed Castor
ball bearing
-
40
85
60
55
125
9
150
100
80
76
-
200
0.9600
Yes
4059245595426
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101500501
K1765.101500501
Fixed Castor
ball bearing
-
50
110
80
75
150
11
190
140
105
-
-
400
1.7500
Yes
4059245595457
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101600501
K1765.101600501
Fixed Castor
ball bearing
-
50
110
80
75
160
11
195
140
105
-
-
400
2.2800
Yes
4059245595488
31.12.2099
98% Warenverfügbarkeit. N...
K1765.102000501
K1765.102000501
Fixed Castor
ball bearing
-
50
110
80
75
200
11
235
140
105
-
-
400
2.2200
Yes
4059245595518
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10100040
K1765.10100040
Swivel Castor
ball bearing
36
40
85
60
55
100
9
125
100
80
76
86
200
0.9600
Yes
4059245595389
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10125040
K1765.10125040
Swivel Castor
ball bearing
40
40
85
60
55
125
9
150
100
80
76
102.5
200
1.0900
Yes
4059245595419
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10150050
K1765.10150050
Swivel Castor
ball bearing
60
50
110
80
75
150
11
190
140
105
-
135
400
2.5100
Yes
4059245595440
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10160050
K1765.10160050
Swivel Castor
ball bearing
60
50
110
80
75
160
11
195
140
105
-
140
400
2.9200
Yes
4059245595471
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10200050
K1765.10200050
Swivel Castor
ball bearing
65
50
110
80
75
200
11
235
140
105
-
165
400
0.0030
Yes
4059245595501
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101000402
K1765.101000402
Swivel Castor with stop-f...
ball bearing
36
40
85
60
55
100
9
125
100
80
76
86
200
1.1000
Yes
4059245595402
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101250402
K1765.101250402
Swivel Castor with stop-f...
ball bearing
40
40
85
60
55
125
9
150
100
80
76
102.5
200
1.2000
Yes
4059245595433
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101500502
K1765.101500502
Swivel Castor with stop-f...
ball bearing
60
50
110
80
75
150
11
190
140
105
-
135
400
2.9000
Yes
4059245595464
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101600502
K1765.101600502
Swivel Castor with stop-f...
ball bearing
60
50
110
80
75
160
11
195
140
105
-
140
400
2.9700
Yes
4059245595495
31.12.2099
98% Warenverfügbarkeit. N...
K1765.102000502
K1765.102000502
Swivel Castor with stop-f...
ball bearing
65
50
110
80
75
200
11
235
140
105
-
165
400
3.4000
Yes
4059245595525
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表