您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
MLP-50 - Socket Mount Leveling Feet - Metal Swivel Base
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01020000/stud_mount_leveling_feet/mlp-50_asmtab.prj},{NB=MLP-220},{PN=MLP-220},{AMERSID=1093472},{APACID=-},{EMEAID=-},{MATER=Steel - Black Chromate - Metric},{A=M16 x 2.00},{B=24.00000000},{CA=32.00000000},{D=64.00000000},{EA=8.00000000},{F=51.00000000},{LOAD=2,727},{E=8.00000000},{MAT=Steel - Black Chromate - Metric},{C=32.00000000},{PH=22.8600},{R=1.524},{TA=59.000},{SHT=17.0180},{SA=15.000},{TD=9.525},{TDIA=22.098},{SDIA=24.1300},{CON=1},{EDIA=1.0000},{ETCK=3.1750},{PPATH=p100000_asm_dir/mlp-50/mlp-50_asmtpl.prj},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/stud-mount-leveling-feet/mlp-220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATER
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Width Across Flats
[mm]
CA
C Pad Overall Height
[mm]
D
D Pad Diameter
[mm]
EA
E Pad Base Height
[mm]
F
F Stud Length
[mm]
LOAD
Load Capacity Lbs
ⁿ/ₐ
MLP-50
MLP-50
1093437
-
-
Steel - Gold Chromate - M...
M10 x 1.5
17
22
32
5
51
1,705
MLP-55
MLP-55
1093438
-
-
Steel - Gold Chromate - M...
M12 x 1.75
19
29
48
6
51
2,273
MLP-60
MLP-60
1093439
-
-
Steel - Gold Chromate - M...
M16 x 2.00
24
32
64
8
51
2,727
MLP-65
MLP-65
1093440
-
-
Steel - Gold Chromate - M...
M20 x 2.5
30
38
76
13
51
3,273
MLP-230
MLP-230
1093454
-
-
Steel - Clear Chromate - ...
M10 x 1.5
17
22
32
5
51
1,705
MLP-235
MLP-235
1093455
-
-
Steel - Clear Chromate - ...
M12 x 1.75
19
29
48
6
51
2,273
MLP-240
MLP-240
1093456
-
-
Steel - Clear Chromate - ...
M16 x 2.00
24
32
64
8
51
2,727
MLP-245
MLP-245
1093457
-
-
Steel - Clear Chromate - ...
M20 x 2.5
30
38
76
13
51
3,273
MLP-210
MLP-210
1093470
-
-
Steel - Black Chromate - ...
M10 x 1.5
17
22
32
5
51
1,705
MLP-215
MLP-215
1093471
-
-
Steel - Black Chromate - ...
M12 x 1.75
19
29
48
6
51
2,273
MLP-220
MLP-220
1093472
-
-
Steel - Black Chromate - ...
M16 x 2.00
24
32
64
8
51
2,727
MLP-225
MLP-225
1093473
-
-
Steel - Black Chromate - ...
M20 x 2.5
30
38
76
13
51
3,273
MLPSS-5
MLPSS-5
1093510
-
-
303 Stainless Steel - Met...
M6 x 1.00
10
13
19
3
25
315
MLPSS-15
MLPSS-15
1093512
-
-
303 Stainless Steel - Met...
M10 x 1.5
16
22
32
5
51
1,700
MLPSS-30
MLPSS-30
1093515
-
-
303 Stainless Steel - Met...
M20 x 2.5
27
38
76
13
51
3,350
MLP-70
MLP-70
1093327
-
-
Steel - Gold Chromate, wi...
M10 x 1.5
17
25
32
8
51
1,273
MLP-75
MLP-75
1093328
-
-
Steel - Gold Chromate, wi...
M12 x 1.75
19
33
48
9
51
1,705
MLP-80
MLP-80
1093329
-
-
Steel - Gold Chromate, wi...
M16 x 2.00
24
35
64
11
51
2,046
MLP-85
MLP-85
1093330
-
-
Steel - Gold Chromate, wi...
M20 x 2.5
30
41
76
16
51
2,455
MLP-250
MLP-250
1093352
-
-
Steel - Black Chromate, w...
M10 x 1.5
17
25
32
8
51
1,273
MLP-260
MLP-260
1093353
-
-
Steel - Black Chromate, w...
M16 x 2.00
24
35
64
11
51
2,046
MLPSS-90
MLPSS-90
1093389
-
-
303 Stainless Steel, with...
M8 x 1.25
12
21
25
7
32
340
MLP-MBSW5EL
MLP-MBSW5EL
1093417
-
-
303 Stainless Steel - Met...
M24 x 3.00
35
48
102
10
108
19.841
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表