您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
RS-...WD - Reducing adaptors, profile sealing ring form E acc. ISO 1179-2
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/rs_l_wd.prj},{NB=RS-1.2/3.4 WD 708.0416.232},{TYPE=RS-1.2/3.4 WD},{MATNR=708.0416.232},{PN=800},{D1=27.0},{G1=1/2},{G2=3/4},{L=46.0},{L2=32.0},{L3=22.0},{SW1=36},{E=12.0},{KG=186},{AD=24.05},{ID=18.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G1
Thread
ⁿ/ₐ
G2
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Gewindetiefe
[mm]
SW1
Width across flats
[mm]
E
Durchmesser
[mm]
KG
Weight
[g/Pcs]
RS-1.8/1.4 WD 708.0416.04...
RS-1.8/1.4 WD
708.0416.044
800
14.0
1/8
1/4
31.0
23.0
18.0
19
4.0
30
RS-1.8/3.8 WD 708.0416.04...
RS-1.8/3.8 WD
708.0416.046
800
14.0
1/8
3/8
32.0
24.0
18.0
24
4.0
65
RS-1.4/1.8 WD 708.0416.10...
RS-1.4/1.8 WD
708.0416.102
800
19.0
1/4
1/8
29.0
17.0
11.0
19
5.0
38
RS-1.4/3.8 WD 708.0416.10...
RS-1.4/3.8 WD
708.0416.106
800
19.0
1/4
3/8
36.0
24.0
18.0
24
5.0
68
RS-1.4/1.2 WD 708.0416.10...
RS-1.4/1.2 WD
708.0416.108
800
19.0
1/4
1/2
40.0
28.0
20.0
27
5.0
80
RS-1.4/3.4 WD 708.0416.11...
RS-1.4/3.4 WD
708.0416.110
800
19.0
1/4
3/4
43.0
31.0
22.0
36
5.0
175
RS-3.8/1.4 WD 708.0416.16...
RS-3.8/1.4 WD
708.0416.164
800
22.0
3/8
1/4
36.0
24.0
18.0
22
8.0
70
RS-3.8/1.2 WD 708.0416.16...
RS-3.8/1.2 WD
708.0416.168
800
22.0
3/8
1/2
41.0
29.0
20.0
27
8.0
95
RS-3.8/3.4 WD 708.0416.17...
RS-3.8/3.4 WD
708.0416.170
800
22.0
3/8
3/4
44.0
32.0
22.0
36
8.0
185
RS-1.2/3.8 WD 708.0416.22...
RS-1.2/3.8 WD
708.0416.226
800
27.0
1/2
3/8
37.0
23.0
16.0
27
12.0
100
RS-1.2/3.4 WD 708.0416.23...
RS-1.2/3.4 WD
708.0416.232
800
27.0
1/2
3/4
46.0
32.0
22.0
36
12.0
186
RS-1.2/1.1 WD 708.0416.23...
RS-1.2/1.1 WD
708.0416.236
630
27.0
1/2
1
49.0
35.0
24.0
41
12.0
220
RS-1.2/5.4 WD 708.0416.23...
RS-1.2/5.4 WD
708.0416.237
420
27.0
1/2
1 1/4
53.0
39.0
28.0
55
10.0
487
RS-3.4/1.2 WD 708.0416.28...
RS-3.4/1.2 WD
708.0416.288
800
32.0
3/4
1/2
43.0
27.0
20.0
32
16.0
145
RS-3.4/1.1 WD 708.0416.29...
RS-3.4/1.1 WD
708.0416.296
630
32.0
3/4
1
51.0
35.0
24.0
41
16.0
240
RS-3.4/5.4 WD 708.0416.29...
RS-3.4/5.4 WD
708.0416.297
420
32.0
3/4
1 1/4
55.0
39.0
28.0
55
16.0
525
RS-3.4/3.2 WD 708.0416.29...
RS-3.4/3.2 WD
708.0416.298
420
32.0
3/4
1 1/2
57.0
41.0
30.0
60
16.0
620
RS-1.1/3.4 WD 708.0416.41...
RS-1.1/3.4 WD
708.0416.412
630
40.0
1
3/4
49.0
31.0
22.0
41
20.0
275
RS-1.1/5.4 WD 708.0416.41...
RS-1.1/5.4 WD
708.0416.416
420
40.0
1
1 1/4
57.0
39.0
28.0
55
20.0
520
RS-1.1/3.2 WD 708.0416.41...
RS-1.1/3.2 WD
708.0416.417
420
40.0
1
1 1/2
59.0
41.0
30.0
60
20.0
600
RS-5.4/1.1 WD 708.0416.48...
RS-5.4/1.1 WD
708.0416.487
420
50.0
1 1/4
1
52.0
32.0
24.0
50
25.0
458
RS-5.4/3.2 WD 708.0416.48...
RS-5.4/3.2 WD
708.0416.489
420
50.0
1 1/4
1 1/2
60.0
40.0
30.0
60
25.0
640
RS-3.2/5.4 WD 708.0416.51...
RS-3.2/5.4 WD
708.0416.514
420
55.0
1 1/2
1 1/4
58.0
36.0
28.0
55
32.0
535
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RS-... - Reducing adaptors, sealing edge form B acc. DIN 3852-2
EXMAR
10.02.2022
RS-..WD - Reducing adaptors, profile sealing ring form E acc. ISO 1179-2
EXMAR
10.02.2022
UEM-..L/S - Nuts
EXMAR
03.03.2023
3.11 - REDUCING BUSH
VDL
23.02.2023
AD A 50 G-R - Male adaptor G-R
EXMAR
02.12.2021
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
RS-.. - Reducing adaptors, sealing edge form B acc. DIN 3852-2
EXMAR
28.03.2023
7045 - FP-MM Metric Straight
Brennan Industries
28.01.2021
C-RI - Reducing - Extension socket with internal thread
Conexa
02.08.2013
VSI-..RWD - Locking screws with internal hexagon, DIN 908, profile sealing ...
EXMAR
28.03.2023
AD A 50 G-NPT - Male adaptor G-NPT
EXMAR
02.12.2021
XETKO-..L/S M - Adjustable T connectors with taper and O-ring, pre-assemble...
EXMAR
28.03.2023
BO-..M L/S - Nuts for flared tubes, according to DIN 3949
EXMAR
12.05.2022
XELKO-..L/S M - Adjustable L connectors with taper and O-ring, pre-assemble...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表