您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 929 - FN 159 - blank - Hexagonal weld nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Schweissmuttern
DIN 929
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/schweissmuttern/din_929/st/din_929_bl_fn159.prj},{NB=SFS FN 159 120241 Schweissmutter DIN 929 Stahl blank M6},{ARTNR=120241},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1000},{SFSNR=159},{GEW=M6},{D=6.000},{D1=4.917},{P=1.000},{B=0.900},{D2=8.000},{D3=8.000},{D4=6.300},{E=12.020},{H1=0.750},{H2=0.400},{M=5.000},{S=11.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
B
Border dimensions +- 0.3
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
E
Width across corners
[mm]
H1
Border dimensions -0.2
[mm]
H2
Border dimensions -0.15
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 159 120230 Schweis...
120230
Stahl
blank
200
159
3.000
2.459
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
SFS FN 159 120232 Schweis...
120232
Stahl
blank
1000
159
3.000
2.459
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
SFS FN 159 120233 Schweis...
120233
Stahl
blank
200
159
4.000
3.242
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
SFS FN 159 120235 Schweis...
120235
Stahl
blank
1000
159
4.000
3.242
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
SFS FN 159 120236 Schweis...
120236
Stahl
blank
200
159
5.000
4.134
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
SFS FN 159 120238 Schweis...
120238
Stahl
blank
1000
159
5.000
4.134
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
SFS FN 159 120239 Schweis...
120239
Stahl
blank
200
159
6.000
4.917
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
SFS FN 159 120241 Schweis...
120241
Stahl
blank
1000
159
6.000
4.917
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
SFS FN 159 120243 Schweis...
120243
Stahl
blank
200
159
8.000
6.647
1.500
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
SFS FN 159 120245 Schweis...
120245
Stahl
blank
1000
159
8.000
6.647
1.500
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
SFS FN 159 120247 Schweis...
120247
Stahl
blank
100
159
10.000
8.376
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
SFS FN 159 120249 Schweis...
120249
Stahl
blank
500
159
10.000
8.376
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
SFS FN 159 120250 Schweis...
120250
Stahl
blank
100
159
12.000
10.106
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
SFS FN 159 120252 Schweis...
120252
Stahl
blank
500
159
12.000
10.106
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
SFS FN 159 120255 Schweis...
120255
Stahl
blank
100
159
16.000
13.835
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
SFS FN 159 120256 Schweis...
120256
Stahl
blank
200
159
16.000
13.835
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表