目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BJ1 001 - Self-aligning ball bearings
SKF
Bearings units and housings
Ball bearings
Self - aligning ball bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/ball_bearings/self-aligning_ball_bearings/bj1_001.prj},{NB=SKF_2206 E-2RS1TN9},{DESIGNATION=2206 E-2RS1TN9},{DD1SLEEVE=0.000},{D=62.000},{B=20.000},{B1=MIN},{DD3=MIN},{B2=MIN},{B4=MIN},{C1=MIN},{BB=0.000},{K=0.000},{R12=1.000},{ALPHA=9.297},{DDAMAX=36.500},{DBMIN=MIN},{LOAD1=15.600},{LOAD2=4.650},{LOAD3=0.240},{SPEED2=7500},{II=2.000},{MASS=0.260},{TP=MIN},{BU=9.297},{B12=MIN},{LDFF=MIN},{LDB=MIN},{LDDD1=MIN},{LDDD2=MIN},{LDM=MIN},{LNB=MIN},{LNDD11=MIN},{LNHH=MIN},{LNBB=MIN},{LNDD1=MIN},{LNB3=MIN},{BEARING=2206 E-2RS1TN9},{DD=30},{DDX=},{DDXX=30},{C=},{DD1=},{DD2=36.7},{D1=},{D2=54.06},{DESIGN=sabb2rs},{DW=7.938},{PITCH=45.397},{Z=14},{TB=},{DDAMIN=35.6},{DAMAX=56.4},{BAMIN=},{RAMAX=1},{SPEED1=},{MASSX=},{SLEEVE=},{POPULAR=Yes},{THREAD=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
BEARING
Designation bearing
ⁿ/ₐ
D
D - Outer diameter
[mm]
B
B - Width
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
SPEED1
Speed rating - Reference speed
[r/min]
SPEED2
Speed rating - Limiting speed
[r/min]
SKF_1311 ETN9
1311 ETN9
1311 ETN9
120.000
29.000
50.700
18.000
11000
7500
SKF_2305 E-2RS1TN9
2305 E-2RS1TN9
2305 E-2RS1TN9
62.000
24.000
19.000
5.400
7500
SKF_2215 EKTN9
2215 EKTN9
2215 EKTN9
130.000
31.000
58.500
22.000
9000
6300
SKF_1322 KM
1322 KM
1322 KM
240.000
50.000
163.000
72.000
5300
3600
SKF_2205 EKTN9
2205 EKTN9
2205 EKTN9
52.000
18.000
16.800
4.400
26000
18000
SKF_2301
2301
2301
37.000
17.000
11.700
2.700
38000
28000
SKF_1318
1318
1318
190.000
43.000
117.000
44.000
6700
4500
SKF_1213 EKTN9
1213 EKTN9
1213 EKTN9
120.000
23.000
35.100
14.000
11000
7000
SKF_1302 ETN9
1302 ETN9
1302 ETN9
42.000
13.000
10.800
2.600
34000
24000
SKF_2218
2218
2218
160.000
40.000
70.200
28.500
7500
5300
SKF_2207 E-2RS1KTN9
2207 E-2RS1KTN9
2207 E-2RS1KTN9
72.000
23.000
19.000
6.000
6300
SKF_2200 E-2RS1TN9
2200 E-2RS1TN9
2200 E-2RS1TN9
30.000
14.000
5.530
1.180
17000
SKF_1219 K
1219 K
1219 K
170.000
32.000
63.700
27.000
8000
5000
SKF_2306 K
2306 K
2306 K
72.000
27.000
31.200
8.800
18000
13000
SKF_1207 EKTN9
1207 EKTN9
1207 EKTN9
72.000
17.000
19.000
6.000
20000
13000
SKF_2203 E-2RS1TN9
2203 E-2RS1TN9
2203 E-2RS1TN9
40.000
16.000
8.840
2.200
12000
SKF_1305 ETN9
1305 ETN9
1305 ETN9
62.000
17.000
19.000
5.400
22000
15000
SKF_2308 E-2RS1TN9
2308 E-2RS1TN9
2308 E-2RS1TN9
90.000
33.000
33.800
11.200
5000
SKF_2211 EKTN9
2211 EKTN9
2211 EKTN9
100.000
25.000
39.000
13.400
12000
8500
SKF_1224 M
1224 M
1224 M
215.000
42.000
119.000
53.000
6300
4000
SKF_11210 TN9
11210 TN9
11210 TN9
90.000
58.000
26.500
9.150
11000
4300
SKF_1204 EKTN9
1204 EKTN9
1204 EKTN9
47.000
14.000
12.700
3.400
32000
20000
SKF_2213 E-2RS1KTN9
2213 E-2RS1KTN9
2213 E-2RS1KTN9
120.000
31.000
35.100
14.000
3600
SKF_2210 E-2RS1KTN9
2210 E-2RS1KTN9
2210 E-2RS1KTN9
90.000
23.000
22.900
8.150
4800
SKF_2208 EKTN9
2208 EKTN9
2208 EKTN9
80.000
23.000
31.900
10.000
16000
11000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表