目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BD1 001 BDC 001 - Thrust ball bearings, single direction
SKF
Bearings units and housings
Ball bearings
Thrust ball bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/ball_bearings/thrust_ball_bearings/bd1_001_bdc_001.prj},{NB=SKF_51417 M},{DESIGNATION=51417 M},{WASHER=},{DD=85.0},{D=180.0},{DX=},{DXX=MIN},{H=72.00},{H1=},{DD1=177.00},{D1=88.00},{D2=},{D3=},{C=},{R=},{SS=},{R12=2.1},{PITCH=132.500},{DW=33.338},{ALPHA=90},{DAMIN=141.00},{DAMAX=124.00},{RAMAX=2.00},{LOAD1=286.0},{LOAD2=750.0},{LOAD3=24.0},{SPEED1=1200},{SPEED2=1600},{A=2.9},{Z=10},{II=1},{MASS=9.45000},{BEARING=51417 M},{WASHERVAR=},{POPULAR=Yes},{SUPPRESS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
H
H - Height
[mm]
H1
H1 - Height bearing including seat washer
[mm]
LOAD1
C - Dynamic basic load rating
[kN]
LOAD2
C0 - Static basic load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Speed rating - Reference speed
[r/min]
SPEED2
Speed rating - Limiting speed
[r/min]
BEARING
Bearing designation
ⁿ/ₐ
SKF_51105
51105
25.0
42.0
11.00
18.2
39.0
1.4
6300
9000
51105
SKF_51204
51204
20.0
40.0
14.00
21.2
37.5
1.4
6000
8000
51204
SKF_51106
51106
30.0
47.0
11.00
19.0
43.0
1.6
6000
8500
51106
SKF_51212
51212
60.0
95.0
26.00
59.2
140.0
5.1
2800
3800
51212
SKF_51107
51107
35.0
52.0
12.00
19.9
51.0
1.9
5600
7500
51107
SKF_51213
51213
65.0
100.0
27.00
60.5
150.0
5.5
2600
3600
51213
SKF_51108
51108
40.0
60.0
13.00
25.5
63.0
2.3
5000
7000
51108
SKF_51215
51215
75.0
110.0
27.00
63.7
170.0
6.2
2400
3400
51215
SKF_51218
51218
90.0
135.0
35.00
112.0
290.0
10.4
2000
2800
51218
SKF_51109
51109
45.0
65.0
14.00
26.5
69.5
2.6
4500
6300
51109
SKF_51110
51110
50.0
70.0
14.00
27.0
75.0
2.8
4300
6300
51110
SKF_51222
51222
110.0
160.0
38.00
125.0
365.0
11.6
1700
2400
51222
SKF_51113
51113
65.0
90.0
18.00
37.7
108.0
4.0
3400
4800
51113
SKF_51309
51309
45.0
85.0
28.00
76.1
153.0
5.6
2800
4000
51309
SKF_51114
51114
70.0
95.0
18.00
40.3
120.0
4.4
3400
4500
51114
SKF_51320
51320
100.0
170.0
55.00
225.0
570.0
18.3
1400
1900
51320
SKF_51118
51118
90.0
120.0
22.00
59.2
208.0
7.5
2600
3800
51118
SKF_51124
51124
120.0
155.0
25.00
85.2
305.0
9.7
2200
3000
51124
SKF_51111
51111
55.0
78.0
16.00
30.2
81.5
3.0
3800
5300
51111
SKF_51128
51128
140.0
180.0
31.00
111.0
440.0
12.9
1800
2600
51128
SKF_51100
51100
10.0
24.0
9.00
8.7
12.2
0.5
9500
13000
51100
SKF_51200
51200
10.0
26.0
11.00
12.7
18.6
0.7
8000
11000
51200
SKF_51208
51208
40.0
68.0
19.00
44.2
96.5
3.6
3800
5300
51208
SKF_51134 M
51134 M
170.0
215.0
34.00
133.0
540.0
14.3
1600
2200
51134 M
SKF_51112
51112
60.0
85.0
17.00
41.6
122.0
4.6
3600
5000
51112
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表