目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SE and SNL plummer block housings for bearings on an adapter sleeve, with standard seals - Split plummer block housings - SE and SNL 2, 3, 5 and 6 series
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SE and SNL 2, 3, 5 and 6 series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_-_se_and_snl_2356/apc_001.prj},{NB=SKF_FSNL 513-611 + 2213 EKTN9 + H 313},{BRGL=MIN},{NRING=2},{DDA=60.0000},{CA=51},{DA=120},{DB=77.0},{A=110},{A1=80},{H=149},{H1=80},{H2=30},{J=230},{J1=40},{L=275.000},{N=20},{N1=15},{A3=83},{A4=5},{A5=9.0},{A6=13},{JA=13.0},{N3=12},{ALPHA=0},{DC=85.5},{J6=252},{J7=0.0},{N4=8},{WLS=122},{WTS=180},{DD2=133},{P0=270},{P55=340},{P90=205},{P120=150},{P150=130},{P180=170},{PA=110},{Q120=220},{Q150=125},{Q180=110},{MASS=MIN},{CBRTT=80},{G=12},{AABRTT=80},{IGF20=100},{IGF40=160},{DESIGNATION=FSNL 513-611 + 2213 EKTN9 + H 313},{SUPPRESSED=},{BEARING=2213 EKTN9},{BRG=},{SLEEVE=H 313},{RING=FRB 10/120},{KIT=},{SEAL1=TSN 513 C},{SEAL2=TSN 513 L},{SEAL3=TSN 513 A},{SEAL=},{COVER=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
BEARING
Designation bearing
ⁿ/ₐ
BRG
ⁿ/ₐ
BRGL
L - Housing width 2
[mm]
DDA
da - Shaft diameter
[mm]
CA
Ca - Inside space length
[mm]
DA
Da - Spherical seat diameter
[mm]
DB
Db - Seal groove diameter
[mm]
A
A - Base width
[mm]
A1
A1 - Flange width
[mm]
H
H - Complete housing height
[mm]
H1
H1 - Spherical seat centre height
[mm]
H2
H2 - Foot height
[mm]
J
J - Distance between attachment bolts
[mm]
J1
J1 - Distance between attachment bolts
[mm]
L
L - Housing width 2
[mm]
N
N - Length of attachment bolt hole (radial)
[mm]
N1
N1 - Width of attachment bolt hole (axial)
[mm]
J6
J6 - Distance between dowel pins
[mm]
N4
N4 max. - Diameter of dowel pins
[mm]
A2T
ⁿ/ₐ
A4X
ⁿ/ₐ
A2L
ⁿ/ₐ
SKF_SNL 510-608 + 2308 EK...
SNL 510-608 + 2308 EKTN9 ...
2308 EKTN9
31.7500
41
90
62.0
90
60
113
60
25
170
0
205.000
20
15
188
6
6
5
SKF_SNL 513-611 + 2213 EK...
SNL 513-611 + 2213 EKTN9 ...
2213 EKTN9
55.5625
51
120
77.0
110
80
149
80
30
230
0
275.000
24
18
252
8
6
5
SKF_SNL 510-608 + C 2210 ...
SNL 510-608 + C 2210 K + ...
C 2210 K
45.0000
41
90
62.0
90
60
113
60
25
170
0
205.000
20
15
188
6
6
5
32.5
SKF_FSNL 516-613 + 1216 K...
FSNL 516-613 + 1216 K + H...
1216 K
70.0000
58
140
92.5
120
90
177
95
32
260
50
315.000
24
18
288
8
9
5
42.5
SKF_SNL 518-615 + 22315 E...
SNL 518-615 + 22315 EK + ...
22315 EK
65.0000
65
160
102.5
140
100
192
100
35
290
0
345.000
28
22
317
8
9
5
30
SKF_FSNL 519-616 + 2316 K...
FSNL 519-616 + 2316 K + H...
2316 K
69.8500
68
170
131.0
145
100
210
112
35
290
50
345.000
24
18
317
8
9
6
SKF_SNL 520-617 + 22220 E...
SNL 520-617 + 22220 EK + ...
22220 EK
87.3125
70
180
137.5
160
110
218
112
40
320
0
380.000
32
26
348
8
9
6
SKF_FSNL 530 + 23230 CCK/...
FSNL 530 + 23230 CCK/W33 ...
23230 CCK/W33
135.0000
106
270
192.5
220
160
323
160
60
450
90
530.000
32
26
486
12
10.5
6
37.5
SKF_SNL 507-606 + 22207 E...
SNL 507-606 + 22207 EK + ...
22207 EK
30.1625
34
72
46.5
83
52
93
50
22
150
0
185.000
20
15
172
5
6
5
SKF_SNL 516-613 + C 2216 ...
SNL 516-613 + C 2216 K + ...
C 2216 K
68.2625
58
140
92.5
120
90
177
95
32
260
0
315.000
28
22
288
8
9
5
SKF_FSNL 522-619 + C 2319...
FSNL 522-619 + C 2319 K +...
C 2319 K
82.5500
80
200
147.5
175
120
242
125
45
350
70
410.000
24
18
378
8
8
6
SKF_SNL 508-607 + 2307 EK...
SNL 508-607 + 2307 EKTN9 ...
2307 EKTN9
30.1625
39
80
51.5
85
60
108
60
25
170
0
205.000
20
15
188
6
6
5
SKF_SNL 512-610 + 1310 EK...
SNL 512-610 + 1310 EKTN9 ...
1310 EKTN9
45.0000
48
110
72.0
105
70
134
70
30
210
0
255.000
24
18
234
8
6
5
30
SKF_SNL 510-608 + 1308 EK...
SNL 510-608 + 1308 EKTN9 ...
1308 EKTN9
31.7500
41
90
62.0
90
60
113
60
25
170
0
205.000
20
15
188
6
6
5
SKF_FSNL 512-610 + 21310 ...
FSNL 512-610 + 21310 EK +...
21310 EK
45.0000
48
110
72.0
105
70
134
70
30
210
35
255.000
20
15
234
8
6
5
30
SKF_FSNL 520-617 + 22317 ...
FSNL 520-617 + 22317 EK +...
22317 EK
75.0000
70
180
137.5
160
110
218
112
40
320
60
380.000
24
18
348
8
9
6
30
SKF_SNL 520-617 + 23220 C...
SNL 520-617 + 23220 CCK/W...
23220 CCK/W33
87.3125
70
180
137.5
160
110
218
112
40
320
0
380.000
32
26
348
8
9
6
SKF_SNL 517 + 1217 K + HA...
SNL 517 + 1217 K + HA 217
1217 K
74.6125
61
150
97.5
125
90
183
95
32
260
0
320.000
28
22
292
8
9
5
SKF_FSNL 524-620 + C 2320...
FSNL 524-620 + C 2320 K +...
C 2320 K
90.0000
86
215
157.5
185
120
271
140
45
350
70
410.000
24
18
378
8
7
6
27.5
SKF_SNL 510-608 + 21308 E...
SNL 510-608 + 21308 EKW +...
21308 EKW
34.9250
41
90
62.0
90
60
113
60
25
170
0
205.000
20
15
188
6
6
5
SKF_SNL 524-620 + 1224 K ...
SNL 524-620 + 1224 K + H ...
1224 K
110.0000
86
215
157.5
185
120
271
140
45
350
0
410.000
32
26
378
8
7
6
37.5
SKF_SNL 516-613 + 1216 K ...
SNL 516-613 + 1216 K + HA...
1216 K
68.2625
58
140
92.5
120
90
177
95
32
260
0
315.000
28
22
288
8
9
5
SKF_SNL 510-608 + 2210 EK...
SNL 510-608 + 2210 EKTN9 ...
2210 EKTN9
42.8625
41
90
62.0
90
60
113
60
25
170
0
205.000
20
15
188
6
6
5
SKF_FSNL 512-610 + 1310 E...
FSNL 512-610 + 1310 EKTN9...
1310 EKTN9
42.8625
48
110
72.0
105
70
134
70
30
210
35
255.000
20
15
234
8
6
5
SKF_SNL 524-620 + 1320 K ...
SNL 524-620 + 1320 K + H ...
1320 K
90.0000
86
215
157.5
185
120
271
140
45
350
0
410.000
32
26
378
8
7
6
27.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表