您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
STC SW-4, SW-15 Stopper
Nansin
For generic use
STC
Powered by
CAD模型選擇
{nansin/for_generic_use/stc/stc_sw_4_sw_15_asmtab.prj},{NB=STC-150 CNC SW-4},{ORDERNO=STC-150 CNC SW-4},{WM=Rubber},{AL=1600},{AL2=163},{SF=19.20},{TSF=64.80},{WD=150},{WW=40},{H=190},{A=80},{B=80},{A1=75},{B1=75},{X=102},{Y=102},{P=11.0},{TR=(R122)},{E=40},{BODY=150},{PLATE=150},{STOPPER1=150},{STOPPER2=150-SW4},{WHEEL=150CNC},{PPATH=parts/stc_sw_4_sw_15_asmtpl.prj},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
TSF
Turning Starting Force
[daN]
WD
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
A1
Mounting Pitch
[mm]
B1
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
STC-125 CNC SW-4
STC-125 CNC SW-4
Rubber
1500
153
18.00
60.75
125
38
165
80
80
75
75
102
102
11.0
(R118)
35
STC-125 CNCH SW-4
STC-125 CNCH SW-4
Hard Rubber
1500
153
12.00
30.90
125
38
165
80
80
75
75
102
102
11.0
(R118)
35
STC-125 CBC SW-4
STC-125 CBC SW-4
Rubber (With Bearing)
1500
153
9.00
60.75
125
38
165
80
80
75
75
102
102
11.0
(R118)
35
STC-125 CBCH SW-4
STC-125 CBCH SW-4
Hard Rubber (With Bearing...
1500
153
6.00
30.90
125
38
165
80
80
75
75
102
102
11.0
(R118)
35
STC-125 GNU SW-4
STC-125 GNU SW-4
Urethane (With Bearing)
1500
153
6.75
36.00
125
30
165
80
80
75
75
102
102
11.0
(R118)
35
STC-125 NBN SW-4
STC-125 NBN SW-4
Nylon, White (With Bearin...
1500
153
4.50
31.50
125
38
165
80
80
75
75
102
102
11.0
(R118)
35
STC-150 CNC SW-4
STC-150 CNC SW-4
Rubber
1600
163
19.20
64.80
150
40
190
80
80
75
75
102
102
11.0
(R122)
40
STC-150 CNCH SW-4
STC-150 CNCH SW-4
Hard Rubber
1600
163
12.80
33.00
150
40
190
80
80
75
75
102
102
11.0
(R122)
40
STC-150 CBC SW-4
STC-150 CBC SW-4
Rubber (With Bearing)
1600
163
9.60
64.80
150
40
190
80
80
75
75
102
102
11.0
(R122)
40
STC-150 CBCH SW-4
STC-150 CBCH SW-4
Hard Rubber (With Bearing...
1600
163
6.40
33.00
150
40
190
80
80
75
75
102
102
11.0
(R122)
40
STC-150 GNU SW-4
STC-150 GNU SW-4
Urethane (With Bearing)
1600
163
7.20
38.40
150
35
190
80
80
75
75
102
102
11.0
(R122)
40
STC-150 NB SW-4
STC-150 NB SW-4
Nylon, White (With Bearin...
1600
163
4.80
33.60
150
35
190
80
80
75
75
102
102
11.0
(R122)
40
STC-150 NHN SW-4
STC-150 NHN SW-4
Heat-resistant Reinforced...
1600
163
15.36
24.00
150
42
190
80
80
75
75
102
102
11.0
(R122)
40
STC-125 CBC SW-15
STC-125 CBC SW-15
Rubber (With Bearing)
1500
153
9.00
60.75
125
38
165
80
80
75
75
102
102
11.0
(R101)
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表