您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1.1.3 ASME BPE - STERI-Tube© / HQ-Tube© DIN 11866
KST
1. Tubes
1.1 STERI-Tube© / HQ-Tube© DIN 11866
Powered by
CAD模型選擇
{kst/rohre/steri_hk_tube_din11866/asme_bpe_steri_hq_tube_din11866.prj},{NB=STERI-Tube / HQ-Tube DN 4 ASME BPE 701059 (1000)},{DN=DN 4},{AB=101.6 x 2.11},{A=101.60},{B=97.38},{HL=1000},{GEW=5.263},{STERILINE=HE3o},{HQLINE=-},{ARTNR=701059}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
ⁿ/ₐ
A
external tube diameter
[mm]
B
internal tube diameter
[mm]
GEW
weight
[kg/m]
STERILINE
STERI-line
ⁿ/ₐ
HQLINE
HQ-line
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
STERI-Tube© / HQ-Tube© DN...
DN 1/4"
6.35 x 0.89
6.35
4.57
0.124
H3o
-
708802
STERI-Tube© / HQ-Tube© DN...
DN 3/8"
9.53 x 0.89
9.53
7.75
0.197
H3o
-
701025
STERI-Tube© / HQ-Tube© DN...
DN 1/2"
12.7 x 1.65
12.70
9.40
0.457
H3o
-
701029
STERI-Tube© / HQ-Tube© DN...
DN 3/4"
19.05 x 1.65
19.05
15.75
0.720
H3o
-
701033
STERI-Tube© / HQ-Tube© DN...
DN 1"
25.4 x 1.65
25.40
22.10
0.982
H3o
-
701037
STERI-Tube© / HQ-Tube© DN...
DN 1 1/2"
38.1 x 1.65
38.10
34.80
1.508
H3o
-
701041
STERI-Tube© / HQ-Tube© DN...
DN 2"
50.8 x 1.65
50.80
47.50
2.033
H3o
-
701045
STERI-Tube© / HQ-Tube© DN...
DN 2 1/2"
63.5 x 1.65
63.50
60.20
2.558
H3o
-
701049
STERI-Tube© / HQ-Tube© DN...
DN 3"
76.2 x 1.65
76.20
72.90
3.084
H3o
-
701053
STERI-Tube© / HQ-Tube© DN...
DN 4"
101.6 x 2.11
101.60
97.38
5.263
H3o
-
701057
STERI-Tube© / HQ-Tube© DN...
DN 6"
152.4 x 2.77
152.40
146.86
10.391
H3o
-
711907
STERI-Tube© / HQ-Tube© DN...
DN 1/4"
6.35 x 0.89
6.35
4.57
0.124
HE3o
-
708804
STERI-Tube© / HQ-Tube© DN...
DN 3/8"
9.53 x 0.89
9.53
7.75
0.197
HE3o
-
701027
STERI-Tube© / HQ-Tube© DN...
DN 1/2"
12.7 x 1.65
12.70
9.40
0.457
HE3o
-
701031
STERI-Tube© / HQ-Tube© DN...
DN 3/4"
19.05 x 1.65
19.05
15.75
0.720
HE3o
-
701035
STERI-Tube© / HQ-Tube© DN...
DN 1"
25.4 x 1.65
25.40
22.10
0.982
HE3o
-
701039
STERI-Tube© / HQ-Tube© DN...
DN 1 1/2"
38.1 x 1.65
38.10
34.80
1.508
HE3o
-
701043
STERI-Tube© / HQ-Tube© DN...
DN 2"
50.8 x 1.65
50.80
47.50
2.033
HE3o
-
701047
STERI-Tube© / HQ-Tube© DN...
DN 2 1/2"
63.5 x 1.65
63.50
60.20
2.558
HE3o
-
701051
STERI-Tube© / HQ-Tube© DN...
DN 3"
76.2 x 1.65
76.20
72.90
3.084
HE3o
-
701055
STERI-Tube© / HQ-Tube© DN...
DN 4"
101.6 x 2.11
101.60
97.38
5.263
HE3o
-
701059
STERI-Tube© / HQ-Tube© DN...
DN 6"
152.4 x 2.77
152.40
146.86
10.391
HE3o
-
711909
STERI-Tube© / HQ-Tube© DN...
DN 1/4"
6.35 x 0.89
6.35
4.57
0.124
-
H4o
709929
STERI-Tube© / HQ-Tube© DN...
DN 3/8"
9.53 x 0.89
9.53
7.75
0.197
-
H4o
709931
STERI-Tube© / HQ-Tube© DN...
DN 1/2"
12.7 x 1.65
12.70
9.40
0.457
-
H4o
706852
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表