您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Stainless Steel Castors - Institutional
Tente
Institutional
Powered by
CAD模型選擇
{tente/200/270.prj},{NB=7470PJH050P30-11},{MANUTYPEDESC=7470PJH050P30-11},{WD=50},{WOT=19},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{BD=MIN},{BL=MIN},{OFFSET=24.0},{SWI=98},{OVH=69},{LCAP=50},{LCAPSTATIC=100},{WEIGHT=0.155},{SWR=49.0},{PREVIEW=f5463.png},{EAN=4031582351040},{SUPPLIERALTNO=4031582351040},{DESCSHORT=7470PJH050P30-11}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
CHOLE
Centre hole
[mm]
BD
Bolt-diameter
[mm]
BL
Bolt length
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 7477PJO100P30-11
7477PJO100P30-11
4031582350135
Swivel castor with total ...
100
32
11
43.5
262
135
80
160
- 20 / + 60
EN 12530
0.669
131.0
A 87
Tente 7477PJO100P30-13
7477PJO100P30-13
4031582350180
Swivel castor with total ...
100
32
13
43.5
262
135
80
160
- 20 / + 60
EN 12530
0.668
131.0
A 87
Tente 7477XSC100P30-13
7477XSC100P30-13
4031582350272
Swivel castor with total ...
100
32
13
43.5
262
135
100
200
- 40 / + 80
EN 12530
0.765
131.0
D 40
Tente 7477PJH100P50
7477PJH100P50
4031582350098
Swivel castor with total ...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
43.5
262
135
80
160
- 20 / + 60
EN 12530
0.760
131.0
A 87
Tente 7477PJH100P51
7477PJH100P51
4031582350234
Swivel castor with total ...
100
32
95 x 70
75 x 50
11
43.5
262
135
80
160
- 20 / + 60
EN 12530
0.795
131.0
A 87
Tente 7477PJO100P50
7477PJO100P50
4031582350159
Swivel castor with total ...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
43.5
262
135
80
160
- 20 / + 60
EN 12530
0.710
131.0
A 87
Tente 7477PJO100P51
7477PJO100P51
4031582350197
Swivel castor with total ...
100
32
95 x 70
75 x 50
11
43.5
262
135
80
160
- 20 / + 60
EN 12530
0.749
131.0
A 87
Tente 7477XSC100P50
7477XSC100P50
4031582350043
Swivel castor with total ...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
43.5
262
135
100
200
- 40 / + 80
EN 12530
0.769
131.0
D 40
Tente 7477XSC100P51
7477XSC100P51
4031582350289
Swivel castor with total ...
100
32
95 x 70
75 x 50
11
43.5
262
135
100
200
- 40 / + 80
EN 12530
0.862
131.0
D 40
Tente 7477PJC100P51
7477PJC100P51
4031582350470
Swivel castor with total ...
100
32
95 x 70
75 x 50
11
43.5
262
135
100
200
- 20 / + 60
EN 12530
0.801
131.0
A 87
Tente 7478PJH100P50
7478PJH100P50
4031582350104
Fixed castor, Fork made o...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
135
80
160
- 20 / + 60
EN 12530
0.507
A 87
Tente 7478PJO100P50
7478PJO100P50
4031582350142
Fixed castor, Fork made o...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
135
80
160
- 20 / + 60
EN 12530
0.459
A 87
Tente 7478PJO125P50
7478PJO125P50
4031582349931
Fixed castor, Fork made o...
125
32
77 x 67
61,5/56 x 51,5/46,5
8,5
160
100
200
- 20 / + 60
EN 12530
0.590
A 87
Tente 7478PJC100P50
7478PJC100P50
4031582349801
Fixed castor, Fork made o...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
135
100
200
- 20 / + 60
EN 12530
0.513
A 87
Tente 7470PJO125P30-11
7470PJO125P30-11
4031582349979
Swivel castor, housing ma...
125
32
11
41.0
207
160
100
200
- 20 / + 60
EN 12530
0.599
103.5
A 87
Tente 7470PJO100P30-11
7470PJO100P30-11
4031582350111
Swivel castor, housing ma...
100
32
11
38.0
176
135
80
160
- 20 / + 60
EN 12530
0.506
88.0
A 87
Tente 7470PJO125P30-13
7470PJO125P30-13
4031582350333
Swivel castor, housing ma...
125
32
13
41.0
207
160
100
200
- 20 / + 60
EN 12530
0.607
103.5
A 87
Tente 7470PJO100P30-13
7470PJO100P30-13
4031582350166
Swivel castor, housing ma...
100
32
13
38.0
176
135
80
160
- 20 / + 60
EN 12530
0.504
88.0
A 87
Tente 7478XSC100P50
7478XSC100P50
4031582350036
Fixed castor, Fork made o...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
135
100
200
- 40 / + 80
EN 12530
0.556
D 40
Tente 7470PJC125P30-11
7470PJC125P30-11
4031582350012
Swivel castor, housing ma...
125
32
11
41.0
207
160
100
200
- 20 / + 60
EN 12530
0.677
103.5
A 87
Tente 7470PJC100P30 -11
7470PJC100P30 -11
4031582349832
Swivel castor, housing ma...
100
32
11
38.0
176
135
100
200
- 20 / + 60
EN 12530
0.557
88.0
A 87
Tente 7470PJC100P30-13
7470PJC100P30-13
4031582350456
Swivel castor, housing ma...
100
32
13
38.0
176
135
100
200
- 20 / + 60
EN 12530
0.558
88.0
A 87
Tente 7470PJC125P30-13
7470PJC125P30-13
4031582350319
Swivel castor, housing ma...
125
32
13
41.0
207
160
100
200
- 20 / + 60
EN 12530
0.678
103.5
A 87
Tente 7470XSC100P30-11
7470XSC100P30-11
4031582350067
Swivel castor, housing ma...
100
32
11
38.0
176
135
100
200
- 40 / + 80
EN 12530
0.600
88.0
D 40
Tente 7470XSC100P30-13
7470XSC100P30-13
4031582350258
Swivel castor, housing ma...
100
32
13
38.0
176
135
100
200
- 40 / + 80
EN 12530
0.601
88.0
D 40
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LER-TPA - Pressed steel swivel castor with bolt hole fitting, wheel with th...
JW Winco
25.06.2024
Castors for Shopping trolleys - Institutional
Tente
30.01.2024
Steel Castors - Institutional
Tente
30.01.2024
Stainless Steel Castors - Industrial
Tente
30.01.2024
Modèle 38-04 - Roulette d'appareil pivotante ou fixe, à trou central
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Industrial Castors - Industrial
Tente
30.01.2024
TCAG 75 BA - Castor with multistop brake
FlexLink
30.08.2022
Care Bed Castors - Medical
Tente
30.01.2024
Heavy Duty Castors - Heavy Duty
Tente
30.01.2024
Leveling Pad EE M16 - Series 40/50
Maschinenbau Kitz
02.05.2024
Chair Castors - Institutional
Tente
30.01.2024
Castors with Central Lock - Industrial
Tente
30.01.2024
LKRA-VPA - Light duty swivel castor with bolt hole fitting, wheel with soli...
JW Winco
25.06.2024
Screw Castor - Foot Supports Series
Aluminium Profiles - Langle
13.09.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表