您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.C7 - Vulcanised rubber wheels for the general public
Elesa+Ganter
脚轮和滚轮
RE.C7
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_c7/re_c7_asmtab.prj},{NB=Vulcanised rubber wheels for the general public RE.C7-050-CBL},{PARTNUMBER=452151},{DESCRIPTION=RE.C7-050-CBL},{DIM01=50},{DIM02=M8},{DIM03=15},{DIM04=35},{DIM05=-},{DIM06=-},{DIM07=-},{DIM08=-},{DIM09=-},{DIM10=20},{DIM11=66},{DIM12=-},{DIM13=-},{DIM14=-},{DIM15=24},{DIM16=-},{DIM17=350},{WEIGHT=180},{DIM07X=0.000},{DIM08X=0.000},{DIM09X=0.000},{DIM10X=0.000},{DIM11X=24.000},{DIM12X=0},{DIM13X=8.000},{DIM14X=15.000},{DIM15X=35.000},{DIM16X=0.000},{VERS=4.000},{ANGLE=3.000},{ANGLE2=15.000},{D1=32.000},{D2=39.000},{D3=83.000},{R1=3.000},{R2=2.500},{VER=1.000},{PPATH=re_c7_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
p
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
b1
[mm]
DIM07
l1
[mm]
DIM08
b2
[mm]
DIM09
l2
[mm]
DIM10
l3
[mm]
DIM11
H
[mm]
DIM12
B
[mm]
DIM13
l
[mm]
DIM14
S
[mm]
DIM15
b3
[mm]
DIM16
R
[mm]
DIM17
F
[N]
WEIGHT
重量
[g]
Vulcanised rubber wheels ...
452096
RE.C7-040-PBL
40
-
-
-
-
27
27
33
33
18
59
42
42
5
-
-
300
110
Vulcanised rubber wheels ...
452101
RE.C7-050-PBL
50
-
-
-
-
38.5
38.5
44
44
20
67
55
55
6
-
-
350
200
Vulcanised rubber wheels ...
452106
RE.C7-060-PBL
60
-
-
-
-
39.5
39.5
48
48
24
83
60
67
6
-
-
500
260
Vulcanised rubber wheels ...
452111
RE.C7-080-PBL
80
-
-
-
-
39.5
39.5
48
48
24
104
60
67
6
-
-
550
340
Vulcanised rubber wheels ...
451996
RE.C7-040-SBL
40
-
-
-
-
30
30
33
33
18
59
42
42
5
24
-
300
120
Vulcanised rubber wheels ...
452001
RE.C7-050-SBL
50
-
-
-
-
38.5
38.5
44
44
20
67
55
55
6
24
-
350
200
Vulcanised rubber wheels ...
452006
RE.C7-060-SBL
60
-
-
-
-
38.5
38.5
48
48
24
83
60
60
6
21
-
500
280
Vulcanised rubber wheels ...
452011
RE.C7-080-SBL
80
-
-
-
-
38.5
38.5
48
48
24
104
60
60
6
25
-
550
430
Vulcanised rubber wheels ...
452046
RE.C7-040-SBF
40
-
-
-
-
30
30
33
33
18
59
42
42
5
24
78
300
150
Vulcanised rubber wheels ...
452051
RE.C7-050-SBF
50
-
-
-
-
38.5
38.5
44
44
20
67
55
55
6
24
76
350
240
Vulcanised rubber wheels ...
452056
RE.C7-060-SBF
60
-
-
-
-
38.5
38.5
48
48
24
83
60
60
6
21
84
500
400
Vulcanised rubber wheels ...
452061
RE.C7-080-SBF
80
-
-
-
-
38.5
38.5
48
48
24
104
60
60
6
25
91
550
500
Vulcanised rubber wheels ...
452146
RE.C7-040-CBL
40
M8
15
35
-
-
-
-
-
18
59
-
-
-
24
-
300
130
Vulcanised rubber wheels ...
452151
RE.C7-050-CBL
50
M8
15
35
-
-
-
-
-
20
66
-
-
-
24
-
350
180
Vulcanised rubber wheels ...
452156
RE.C7-060-CBL
60
M12
25
41
-
-
-
-
-
24
83
-
-
-
21
-
500
290
Vulcanised rubber wheels ...
452161
RE.C7-080-CBL
80
M12
25
41
-
-
-
-
-
24
104
-
-
-
25
-
550
390
Vulcanised rubber wheels ...
452196
RE.C7-040-CBF
40
M8
15
35
-
-
-
-
-
18
59
-
-
-
24
78
300
180
Vulcanised rubber wheels ...
452201
RE.C7-050-CBF
50
M8
15
35
-
-
-
-
-
20
66
-
-
-
24
76
350
210
Vulcanised rubber wheels ...
452206
RE.C7-060-CBF
60
M12
25
41
-
-
-
-
-
24
83
-
-
-
21
84
500
360
Vulcanised rubber wheels ...
452211
RE.C7-080-CBF
80
M12
25
41
-
-
-
-
-
24
104
-
-
-
25
91
550
460
Vulcanised rubber wheels ...
452246
RE.C7-040-FBL
40
-
-
35
10
-
-
-
-
18
59
-
-
-
24
-
300
110
Vulcanised rubber wheels ...
452251
RE.C7-050-FBL
50
-
-
35
10
-
-
-
-
20
66
-
-
-
24
-
350
200
Vulcanised rubber wheels ...
452256
RE.C7-060-FBL
60
-
-
41
12
-
-
-
-
24
83
-
-
-
21
-
500
250
Vulcanised rubber wheels ...
452261
RE.C7-080-FBL
80
-
-
41
12
-
-
-
-
24
104
-
-
-
25
-
550
430
Vulcanised rubber wheels ...
452296
RE.C7-040-FBF
40
-
-
35
10
-
-
-
-
18
59
-
-
-
24
78
300
140
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表